Page 334

Catalogue 33

Busbar systems Flat-PLS System components Connection system Flat-PLS 60 Flat-PLS 100 Model No. SV Model No. SV Connection brackets for Flat-PLS For connecting the connection kits of open air circuit-breakers to a Flat-PLS 60/100 main bar system in the roof section, base section, directly above or below the air circuit-breaker. Extended delivery times. For bar width of connection brackets mm No. of strands per conductor For conductor For enclosure depth mm Packs of 60 1 L1, L2, L3 N 1 set 9676.202 – L1, L2, L3 1 set 9676.203 9676.303 N 1 set 9676.204 – L1, L2, L3 1 set 9676.205 9676.305 N 1 set 9676.206 – 600 1 set 9676.201 9676.301 2 3 100 2 L1, L2, L3 1 set 9676.213 9676.313 N 1 set 9676.214 – 3 L1, L2, L3 1 set 9676.215 9676.315 N 1 set 9676.216 – 120 3 L1, L2, L3 1 set 9676.217 9676.317 N 1 set 9676.218 – 60 1 L1, L2, L3 N 1 set 9676.222 9676.322 L1, L2, L3 1 set 9676.223 9676.323 N 1 set 9676.224 9676.324 L1, L2, L3 1 set 9676.225 9676.325 N 1 set 9676.226 9676.326 800 1 set 9676.221 9676.321 2 3 100 2 L1, L2, L3 1 set 9676.233 9676.333 N 1 set 9676.234 9676.334 3 L1, L2, L3 1 set 9676.235 9676.335 N 1 set 9676.236 9676.336 120 3 L1, L2, L3 1 set 9676.237 9676.337 N 1 set 9676.238 9676.338 A Contact makers for Flat-PLS For busbar width W mm Screw No. of strands per conductor Packs of 60 1) 2 1 9676.526 9676.526 60 1) 3 or 4 1 9676.546 9676.546 80 1) 2 1 9676.528 9676.528 80 1) 3 or 4 1 9676.548 9676.548 100 1) 2 1 9676.520 9676.520 100 1) 3 or 4 1 9676.540 9676.540 B 1) Screw length = (no. of bars x 10 mm) x main busbar width + 40 mm. No. of screws per bracket: – for 2 bars, per conductor of the main busbar system: 2 – for 3/4 bars, per conductor of the main busbar system: 4 B A B1 Rittal Portugal RITTAL – Sistemas Eléctricos e Eléctrónicos, Lda. Z. I. de Rio Meão Rua 8, no 228 4520-475 – Rio Meão Sta Maria da Feira Phone: +351 25678 0210 Fax: +351 25678 0219 E-mail: info@rittal.pt www.rittal.pt Rittal Catalogue 33 334 /Power distribution


Catalogue 33
To see the actual publication please follow the link above