Page 333

Catalogue 33

Busbar systems Flat-PLS System components Busbars and accessories for supports Flat-PLS 60 Flat-PLS 100 Model No. SV Model No. SV Busbars E-Cu to DIN EN 13 601. Length: 2400 mm/bar Dimensions mm Weight/bar kg Packs of 40 x 10 8.55 3 3587.000 – 50 x 10 10.68 3 3588.000 – 60 x 10 12.82 3 3589.000 – 80 x 10 17.09 3 – 3590.000 100 x 10 21.44 3 – 3590.010 Spacers – At a bar width of < 60/100 mm the spacer should be used. E-Cu Dimensions mm Required number of spacers per chamber Packs of 40 x 10 2 50 x 10 1 16 9676.007 9676.007 80 x 10 2 Filler pieces – When using only 1, 2 or 3 bars, the vacant bar slots should be closed using the filler pieces. Packs of A B C Flat-PLS 60 2 per free bar slot 16 9676.008 9676.008 Flat-PLS 100 3 per free bar slot Longitudinal connector E-Cu for connecting Flat-PLS busbar systems, no drilling required. No. of strands For busbar width Packs per conductor mm Screw of 2 40 – 100 1) 1 9676.621 9676.621 3 or 4 40 – 100 1) 1 9676.641 9676.641 D 1) Must be ordered additionally according to the busbar width W (length = W + 40 mm, screw connections, see page 335). Busbar claws for Flat-PLS mm Screw Packs For busbar width up to of 2 x W x 10 1) 1 9676.017 9676.017 3 x W x 10 1) 1 9676.018 9676.018 4 x W x 10 1) 1 9676.019 9676.019 E 1) Must be ordered additionally according to the busbar width W (length = W + 20 mm, screw connections, see page 335). E E A D B C Contact hazard protection Flat-PLS 60 Flat-PLS 100 Model No. SV Model No. SV Cover sections for Flat-PLS For system No. of bars per conductor For busbar width mm Length mm Packs of Edge cover section for bar systems with no space between the strands 1 – 1000 10 9676.041 9676.041 2 – 1000 10 9676.042 9676.042 3 – 1000 10 9676.043 9676.043 Edge cover section for bar systems with 10 mm space between the strands 2 – 1000 10 9676.052 9676.052 3 – 1000 10 9676.053 9676.053 4 – 1000 10 9676.054 9676.054 Side cover section for bar systems, to match the edge cover sections – 60 1000 10 9676.056 9676.056 – 80 1000 10 9676.058 9676.058 – 100 1000 10 9676.059 9676.059 End cover for busbar supports Flat-PLS A A B C For Flat-PLS 60 and Flat-PLS 100 Packs of 2 9676.006 9676.006 Covers for busbar claws No. of bars per conductor For busbar claw Packs of 2 SV 9676.017 SV 9676.832 8 9676.046 9676.046 3 SV 9676.018 8 9676.047 9676.047 4 SV 9676.019 8 9676.048 9676.048 D C A B A B B A D Rittal Catalogue 33/Power distribution 333


Catalogue 33
To see the actual publication please follow the link above