Page 332

Catalogue 33

Busbar systems Flat-PLS System components Busbar system Flat-PLS/Flat-PLS 100, for flat copper bars For the configuration of busbar systems from flat copper bars. For mounting on a system attachment or directly on the mounting plate. Also suitable for aluminium and copperplated aluminium bars. Max. permissible tolerance of bar width (60/100 mm) ± 0.3 mm, bar thickness (10 mm) ± 0.15 mm. Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 9005 Short-circuit resistance diagrams: Available on the Internet. Current carrying capacity: Available on the Internet. Technical information: Available on the Internet. Supports and attachment in the TS 8 enclosure Flat-PLS 60 Flat-PLS 100 Model No. SV Model No. SV Busbar support A System For busbars up to mm1) Packs of Flat-PLS 60 4 x 60 x 10 1 9676.002 – Flat-PLS 100 4 x 100 x 10 1 – 9676.004 Busbar support for stabiliser bar B System For busbars up to mm1) Packs of Flat-PLS 60 4 x 60 x 10 1 9676.020 – Flat-PLS 100 4 x 100 x 10 1 – 9676.021 System attachment for installation in the busbar support D For application Enclosure depth mm Bar centre distance mm Packs of 3-pole 4-pole 3-pole 4-pole 120 165 185 in the roof/base section/directly above/below coupling switch 600 – – 2 9674.162 9674.162 – – – – 2 – – 9674.164 – 800 – – 2 9674.182 9674.182 – – – – 2 – – 9674.184 9674.184 Vertical coupling set 600 – – 2 9674.172 9674.172 – – – – 2 – – 9674.1742) – 800 – – 2 9674.192 9674.192 – – – – 2 – – 9674.194 9674.194 Rear section top/bottom – – – 2 9674.122 9674.122 – – – – 2 – – 9674.124 9674.124 Rear section, centre (185 mm) – – 2 9674.152 – – – – – 2 – – 9674.154 – Single-pole assembly, for mounting on the TS 8 frame 2 9674.102 9674.102 9674.104 9674.104 Busbar stabiliser bars D1 D2 D3 D4 D5 C For busbar supports Bar centre distance mm System assembly Packs of 3-pole 4-pole 3-pole 4-pole SV 9676.020 120 3/4-pole 2 9676.022 9676.023 – – 185 3-pole 2 9676.026 – – – SV 9676.021 165 3/4-pole 2 – – 9676.024 9676.025 185 3-pole 2 – – 9676.027 – 1) At a bar width of < 60 mm for Flat-PLS 60 or < 100 mm for Flat-PLS 100, the empty gaps in the support should be filled with spacers. When using only 1, 2 or 3 bars, the vacant bar slots should be closed using the filler pieces. 2) Extended delivery times. D A D C B D2 D1 D3 D4 D5 Rittal Catalogue 33 332 /Power distribution


Catalogue 33
To see the actual publication please follow the link above