Page 411

Catalogue 33

Air/air heat exchangers Climate control accessories Page 473 Software & services Page 515 Colour: RAL 7035/9005 Protection category: Internal circuit IP 54 to IEC 60 529 Supply includes: − Complete unit ready for connection − The fans are connected via two 3-wire connection cables, with wire end ferrules. Note: For precise temperature control inside the enclosure, we recommend the digital temperature indicator/thermostat SK 3114.200, the enclosure internal thermostat SK 3110.000 or the speed control SK 3120.200. Detailed drawings: Available on the Internet. Roof-mounted Model No. SK 3248.000 Page Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W HD 595 362 440 Specific thermal output 66 W/K Fans 2 per heat exchanger Max. rated current per fan 0.45 A/0.55 A Pre-fuse T 4.0 A Output per fan 75 W Air throughput of fans (unimpeded air flow) External circuit 965 m3/h Internal circuit 965 m3/h Operating temperature range –5°C to +55°C Type of connection Connection cable Weight 168 kg Accessories Packs of Digital temperature display/thermostat 1 3114.200 475 Enclosure internal thermostat 1 3110.000 476 Hygrostat 13118.000 476 Speed control 1 3120.200 477 Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 411


Catalogue 33
To see the actual publication please follow the link above