Page 787

Catalogue 33

Dynamic Rack Control RFID mounting frame for TS 8 With integral RFID reader (aerial) to accommodate the 482.6 mm (19˝) built-in components. The mounting frame may be depth-variably secured in the TS 8 and is used to structure the front 482.6 mm (19˝) mounting level. Position detection of the components is accurate to within 1/3 U, therefore there are 3 aerial elements and signalling LEDs integrated into each U. The installation position of the components is correctly recognised even if they are not located precisely in the height pitch pattern. Reading and writing of the RFID tags is likewise signalled by one LED in each case. Load capacity: Max. 1000 kg static load with even distribution across two 482.6 mm (19˝) mounting levels. Material: Sheet steel, zinc-plated, passivated Supply includes: Assembly parts. For TS 8 U Width mm Height mm Model No. DK Model No. DK 600 2000 42 7890.206 7856.719 800 2000 42 7890.208 7856.731 600 2200 47 7890.226 7856.722 800 2200 47 7890.228 7856.734 Other sizes available on request. Also required: RFID mounting frame, front Mounting frame, rear A matching mounting frame without RFID reader (see ordering table) to emulate the rear mounting level. The mounting frame must be connected to the RFID controller DK 7890.500, see page 787. RFID tags 1 RFID tag is required for each component. Each tag has a “Unique ID” (UID, not sequential), which cannot be altered; all other data is stored on the tag in conformity with ISO 15693. The tags are unwritten in their delivered state. The tag is stuck to the inside/right of the 482.6 mm (19˝) mounting bracket. For this purpose, the tag has got an an adhesive surface. The component is later screw-fastened to the 482.6 mm (19˝) level. Passive, writable RFID tag (13.56 MHz) Packs of Model No. DK 20 7890.020 RFID controller This controller connects the RFID reader (aerial) of the 482.6 mm (19˝) mounting frame to the CMC. In this way, the CMC is able to notify automatic changes, graphically depict the enclosure with the built-in components, and list capacity management. One RFID controller is required per rack. Enclosure dimensions W x H x D: 136 x 44 (1 U) x 129 mm Material: Plastic Rated voltage: 24 V DC Connections: − RJ 45 jack (connection to CMC) − 2 x Mini-DIN (connection of RFID frame & floor-reader) Packs of Model No. DK 1 7890.500 Also required: Cat 5 patch cable, see page 786. Rittal Catalogue 33/System accessories 787


Catalogue 33
To see the actual publication please follow the link above