Page 111

Catalogue 33

Distributor racks 482.6 mm (19˝) installation system Page 748 Monitoring Page 767 Power System Module Page 383 Material: − Profile frame, base/plinth: Sheet steel − Feet: Die-cast zinc Colour: − Profile frame, base/plinth: RAL 7035 − Trim panel, feet: RAL 5018 Load capacity: Max. 150 kg, static/level Supply includes: − Torsionally stiff profile frame with 482.6 mm (19˝) punchings − Stable base/plinth with integral feet, with the option for base anchoring − Assembly parts Note: Order second mounting level separately. Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. T2 T1 H B Data Rack U Packs of 31 36 40 45 Page Width (B) mm 550 550 550 550 Height (H) mm 1499.5 1721.8 1899.5 2121.8 Depth (T1) mm 750 750 750 750 Distance from the second mounting level (T2) mm1) min. 150 – max. 350 Model No. DK 1 7391.000 7396.000 7400.000 7445.000 Accessories Second mounting level1) 1 7296.000 7297.000 7298.000 7299.000 748 Baying connector 3 7494.000 7494.000 7494.000 7494.000 748 Levelling feet 4 7493.000 7493.000 7493.000 7493.000 555 Cable duct, 42 U 1 7827.320 7827.320 7827.320 7827.320 728 C rails, 482.6 mm (19˝) 6 7016.100 7016.100 7016.100 7016.100 732 Cable clamp rails, 482.6 mm (19˝) 6 7016.110 7016.110 7016.110 7016.110 732 Cable clamp strap D = 250 mm 6 7016.120 7016.120 7016.120 7016.120 732 Twin castors 4 7495.000 7495.000 7495.000 7495.000 556 Depth stays 2 7401.000 7401.000 7401.000 7401.000 748 Component shelf 2 U for one pair of mounting angles D = 250 mm 1 7119.250 7119.250 7119.250 7119.250 675 Component shelf 2 U for one pair of mounting angles D = 400 mm 1 7119.400 7119.400 7119.400 7119.400 675 Component shelf 2 U for one pair of mounting angles D = 300 mm3) 1 7148.035 7148.035 7148.035 7148.035 673 Drawer 2 U for one pair of mounting angles 1 7281.035 7281.035 7281.035 7281.035 804 Component shelf D = 300 mm2) 3) 1 7143.035 7143.035 7143.035 7143.035 670 Component shelf D = 400 mm2) 3) 1 7144.035 7144.035 7144.035 7144.035 670 Component shelf D = 500 mm2) 3) 1 7145.035 7145.035 7145.035 7145.035 670 Slide rails D max. < 190 mm 10 1962.200 1962.200 1962.200 1962.200 738 Slide rails D max. > 190 mm 10 1963.200 1963.200 1963.200 1963.200 738 Slide rails for two pairs of mounting angles1) 2) 4) 2 7402.000 7402.000 7402.000 7402.000 748 1) Second mounting level may be positioned on a 50 mm pitch pattern. 2) A second pair of mounting angles is required for assembly. 3) Stationary installation or full withdrawal, telescopic slides see page 677. 4) 350 mm distance between levels (T2), can be combined with component shelf D = 500 mm. Rittal Catalogue 33/Enclosures 111


Catalogue 33
To see the actual publication please follow the link above