Page 340

Catalogue 33

Busbar systems (100/185/150 mm) NH slimline fuse-switch disconnectors Page 306/307 NH fuse-switch disconnectors Page 300 Accessories Page 310 – 325 Material: Busbar supports, inserts − Fibreglass-reinforced, thermoplastic polyester (PBT) − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Note: The base component of the busbar support SV 3052.000 may also be used as a singlepole support. Short-circuit resistance diagrams: Available on the Internet. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm) Busbar support, 3-pole Packs of Model No. SV Page A B C C 1250 A 1600 A 2500 A 3000 A Width x height x depth mm 22 x 320 x 70 24 x 515 x 51 30 x 420 x 160 30 x 420 x 170 Max. bar accommodation 60 x 10 80 x 10 2 x 80 x 10 2 x 100 x 10 Inserts for a) Cross-section reduction to mm 30 x 10 up to 50/60 x 10 – – 50 x 10 b) Reducing the bar width in 10 mm increments – – Bar centre distance mm 100 185 150 150 Packs of 4 2 2 2 3073.000 3052.000 3055.000 3057.000 Accessories Inserts to adapt the bar dimensions 30 x 10 mm 24 3074.000 – – – 40 x 10 mm 24 3075.000 – – – 50 x 10 mm 24 3076.000 3074.000 – – 60 x 10 mm 24 – 3075.000 – – Spacing element for reducing the bar width in 10 mm increments 12 – – 3056.000 3056.000 A B C Busbars E-Cu1) to DIN EN 13 601. Length 2400 mm. Dimensions mm 311 30 x 10 6 3586.000 – – – 40 x 10 3 3587.000 – – – 50 x 10 3 3588.000 3588.000 – – 60 x 10 3 3589.000 3589.000 3589.000 3589.000 80 x 10 3 – 3590.000 3590.000 3590.000 100 x 10 3 – – – 3590.010 Accessories Baying bracket E-Cu for 30 x 10 mm 4 9661.350 – – – 40 x 10 mm 4 9661.050 – – – 694 80 x 10 mm 4 – 9661.150 – – Longitudinal connector for 2 x bar width x 10 mm 1 – – 9676.6212) 9676.6212) 333 1) Other busbar lengths, see page 693. 2) The required screw must be ordered additionally according to the busbar width, see page 335. 340 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above