Page 833

Catalogue 33

Index EMC seals – Baying seal 688 – Divider panel seal 688 Enclosure attachment – Tilting, base mounting CP-L, rectangular 165 – Tilting, top mounting 167 Enclosure connector, adjustable 629 Enclosure flange 173 Enclosure for tower PC 131 Enclosure heaters 471 Enclosure internal fan – for TS 403 Enclosure internal thermostat 476 Enclosure keys 612 – Hygienic Design 178 Enclosure light 685 Enclosure panel fasteners, internal – for TS 568 Enclosure reinforcement 173 Enclosure surface connector 793 Enclosure systems – PC 130, 131 – Stainless steel 193 – 195 – SV-TS 8 84 – 93 – TS 71 – 93 Enclosures – Busbar enclosures 93 – Cable chamber enclosures 89, 90 – for Rittal Ri4Power applications 84, 85 – ISV 82, 83 – Modular enclosures 86 – 88 – SV-TS 8 86 – 88 – Switch-disconnector-fuse enclosures 91, 92 End caps – for bus-mounting fuse bases 294 End cover – Flat-PLS 333 – for 100 mm busbar system 341 – Maxi-PLS 328 – Mini-PLS 270 – PLS 278, 279 – RiLine60 276 – 279 End pieces – for guide rails, aluminium 236 End support – for switch-disconnector-fuse section 357 End support Maxi-PLS 328 Energy-Box 699 Energy-saving extractor plenum 487 Entry grommets – for cables 702 – for connectors 702 EPLAN platform 520, 521 Ergoform-S lock system 607 ESD connection point 692 ESD contact 237 Ex enclosures 196 – 199 – Plastic 199 – Stainless steel 198 Expansion connector PLS 313 Explosion-proof cooling units 425 Extension cable 775 Extension cover – for bus-mounting fuse bases 294 Extension kit – for complete earthing kit 690 – for earth rail, vertical 692 Eyebolts 626 F Fan – 24 V DC with speed monitoring 777 Fan Control System FCS 777 Fan expansion kit 404 – for door-mounted fan TS 407 Fan mounting plate – for TS 403, 406 Fan roof, modular, two-piece – for TS 405 Fan systems – for TS 401 Fan unit, active – for TE 406 Fan-and-filter units – Accessories for filters 481 – 484 – TopTherm 394 – 398 Fastener for support arm connection 794 Fastening bolts for base/plinth 546 Fastening bolts for component shelves 678 Feet 553, 555, 556 – for RiCase 263 – for Ripac Vario-Module 256 Fibre-optics – Blanking cover 764 – Breakout box, 1 U 762 – Cable management panel 731 – Patch panels 760, 763 – Shunting ring 725 – Small distributor, polycarbonate 69 – Splicing boxes and accessories 762, 763 – Splicing cassette holder 762 Filler pieces for busbar support 333 Filter holder for roof ventilation 486 Filter mats – for base/plinth component, vented 548 – for climate control door/section door 482 – for cooling units 481, 482 – for discontinued cooling units 481 – for heat exchangers 482 – for one-piece gland plate 564 – for tangential fans/front outlet grilles 481 Fine filter mats – for discontinued fan-and-filter units 484 – for fan-and-filter units 484 – for outlet filters 484 Fire alarm and extinguisher system DET-AC 510 – 511 Fixture with rods, 3 U – for LSA strips 764 Flat copper bar system 277 Flat screen 796 FlatBox 57, 58 FlatBox base/plinth 553 Flat-PLS busbar systems 332 – 336 Flex-Block 540 Flex-Block base/plinth system 540 Flexible hose 445 Flow regulator valve 486 Fluid distribution manifold 445 FM – Universal mounting bracket 765 Foam rubber cable clamp strip 703 Folding keyboard 799 Folding lever handle – for CM 604 Fold-out tray – for keyboard and mouse 799 Frame connector – for Comfort Panel 630 Frame connector piece – for TS punched rail 17 x 17 mm 663 Free-standing enclosure SE 8 98, 99 – Stainless steel 195 Front corner trims – for Ripac Vario-Module 257 Front cover 465 Front doors – for RiCase 260, 261 Front flanges – for Ripac Vario-Module 257 Front handles – for subracks 233 Front outlet grille 2 U – for tangential fans 486 Front panels – Earthing inserts 238 – for Comfort Panel and Optipanel 794 – for Compact Panel 794 – for subracks 239 – 244 – Subrack accessories 245 Front panels and handles 241 – 244 Front panels as filler panels 239 Front trim panels – for SV-TS 593, 594 – for switch-disconnector-fuse section 354 Fuel cell system 387 Functional space divider – for TS 348, 349 – Mounting bracket 347 Functional space side panel modules – for cable connection space 345 – for TS 345 Fuse elements – RiLine Class 308, 309 – RiLine NH 296, 307 – RiLine60 294, 295, 309 Fuse holder RiLine Class 308, 309 Fuse-switch disconnectors – Size 00 298, 299 – Size 000 271, 296, 297 – Size 1 300, 301 – Size 2 302, 303 – Size 3 304, 305 Fusible elements – for 60 mm busbar systems 294, 295 – Mini-PLS 271 G Gas pressurised spring – for viewing window 596 Gland plate modules for DK-TS 564 Gland plate modules, vented 564 Gland plates 704 – 708 – EMC 687 – for cable entry 623 – for CM, TP 560 – 562 – for CS New Basic enclosures 566 – for DK-TS, multi-piece 563 – for side panel modules 346 – for TS, one-piece 563 – Metal 706 – 708 – Plastic 704, 705 – to conceal cable entry opening 349 – with membranes, plastic 705 Glazed door – for DK-TS 585 – for TS 584 Grommets – for cable entry 702 – for connector entry 702 GSM unit quad-band 777 Guide – for mounting plate 634 Guide rails – Aluminium 236 – for box-type plug-in units 237 – Keyable 236, 237 – Plastic 235 Rittal Catalogue 33 833


Catalogue 33
To see the actual publication please follow the link above