Page 835

Catalogue 33

Index Modular enclosures CS 208, 209 Modular enclosures SV-TS 8 86 – 88 Modular front design 589 Modular Safe 505 Modular Safe Extend 506 Module plates 573 – for TE 565 Modules ISV 362 – 364, 367, 368 Monitor frame 597 Monitor switches 781, 782 Monitor, flat 796 Monitor/keyboard unit, 1 U 780 Monitoring 767 Monitoring system CMC III 768 Motion detector 773 Mounting – Wall mounting bracket 629 Mounting angles – Additional fastening attachment 745 – C rails 653, 655, 657 – for CS Basic 743 – for CS modular 743 – for CS Toptec 739 – for DK-EL 743 – for FlatBox 744 – for QuickBox 744 – for RiCase 261 – for TS 739 – for VerticalBox 744 – Installation kits 743, 745 – 747 – Metric 739 Mounting block for AE 664 Mounting blocks 231 Mounting bracket 658, 660 – FM universal mounting bracket 765 – for CP 658 – for functional space divider 347 – for Ri4Power 344 Mounting clip – for plastic covers 245 – for support rails 655 Mounting components – for signal pillar 812 – 814 Mounting frame – 482.6 mm (19˝) 740 – for TS 747 Mounting kit – for air circuit-breaker installation 347 – for cable trays 726 – for Comfort Panel 795 – for Optipanel 795 – for VerticalBox 757 – Magnet 681 – TS, width-/depth-variable 745 Mounting kit for subracks – Horizontal 232 – Vertical 231 Mounting kit PSM – for busbar 386 Mounting kit, 2 U 747 Mounting kit, coupling set 351 Mounting panel 482.6 mm (19˝) 756 Mounting plates 631, 657, 658 – Adjustment bracket for KS 634 – Attachment 632, 633 – Attachment for CM 635 – Cross-brace for TS, ES 635 – for cast aluminium enclosures GA 33 – for CS Basic 639 – for CS modular 639 – for CS Toptec 639 – for KL and KL-HD 631 – for polycarbonate enclosures 31 – for Ri4Power Form 1-4 350 – for TS 639 – Infill for TS 631 – Modules ISV 362 – Slide block for CM 634 – Slide rail for TS 634 – Small 638 – Transport handles for TS, ES 635 Mounting rails – for RiCase 262 Mounting unit – 1 U 776 – for enclosure frame 775 Mouse holder 805 Mousepad – for keyboard rack 801 – Support 800, 804, 805 Multiple lock 611 Multi-seal inserts 710 Multi-tooth screws 666, 757 N NEMA 4X, NEMA 4 – Enclosures TS 80 – Wall-mounted cooling units 424 Network cable 786 Network distribution enclosures 100 – 111 Network enclosures – Based on Rittal TE 7000 107 – 109 – Based on Rittal TS 8 102 – 106 New Basic enclosures CS 205, 206 NH bus-mounting fuse-switch disconnectors 298 – 305 NH disconnectors – Size 1 – 3 324 NH fuse-switch disconnectors – Modules ISV 364 – Size 00 298, 299 – Size 000 271, 296, 297 – Size 1 300, 301 – Size 2 302, 303 – Size 3 304, 305 NH slimline fuse-switch disconnectors – Modules ISV 367 – Size 00 306 – Size 1 – 3 307 Noise protection kit for TS 574 Nuts 665 – for TS section 659 Nylon loop 720 Nylon loop cable holder 721 O OM adaptors 283 – 286 OM support 286 One-piece consoles – AP, stainless steel 192 – TP, sheet steel 128 Operating housing – With handle strips 144 Operating panel 598 Optical components – for signal pillars, modular 810 Optipanel 140, 141 Outdoor climate control 508 Outdoor enclosures 203 – 209 Outlet filter 485 Overflow valve 486 Overvoltage protection PSM 386 P Pair of mounting angles, second 748 Panel 730 – with solid tray 760 Paper removal flap 805 Parallel hot swap chassis UPS 379 Partial doors – for SV-TS 592 – for TS 590 Partial mounting plates – for CS Basic 637 – for CS modular 637 – for CS Toptec 636 – for ES 637 – for TS 636 – for TS-SV 350 – Locatable 638 Partition 572 Patch cable, Cat 5 786 Patch panels 69, 759 – 761, 763 PC enclosure systems 130, 131 – Stainless steel 193 PCB ejector/retainer 238 PCB holder – for box type plug-in units 246 PCB holder kit 245 PE busbar 691 PE/PEN combination angle 694 Pedestal, complete 170 Pedestal, modular 169 Perforated mounting strip – for AE stainless steel 615 – for partial doors 593 – for TP universal console 615 Perforated plate – Base/plinth trim, modular 549 Pillar 172 – Small 171 PinBlock 320 PinBlock Plus 321 Pivot CP-L 167 Plastic – Base/plinth 540, 541 – Cable gland plates 704 – Enclosures KS 52, 53 – Ex enclosures 199 – Gland plates 705 – Handles 608 Plastic covers for PCBs 245 Plate – for base mounting 546 Plate clamps 316 PLS busbar systems 278, 279 PLS busbars – for T-connector sets 352 Plug-in PSM modules for busbar 383 PMC 12 relay card 378 PMC UPS accessories 378 – 381 Pole clamp 629 Polyamide reducers – for cable glands 710 Polycarbonate enclosures PK 28 – 31 Potential equalisation rail 692 Potential equalisation star 690 Power circuit-breaker modules ISV 364 Power Control for SSC 786 Power Control Unit 700 Power Distribution Rack/Module 382 Power engineering software 523 Power pack – 24 V (DC) 484 – CMC III 774 – for PU II/Basic CMC/FCS 774 – for SSC 786 – for TFT monitor 796 Power System Module 383 – 386 Premium Panel 188 Pressure relief stoppers 566 Primer/paint 570 – Contact paint 688 Prism terminal 323 Processing Unit Compact, CMC III 772 Processing Unit, CMC III 772 Programming cable 774 Protective bar – for TS 587 PSM busbar 383, 384 PSM socket modules 383 – 385 Pull-out frame, 482.6 mm (19˝) 737 Punched rails – 17 x 17 mm, TS 656 – 18 x 38 mm, TS 650 Rittal Catalogue 33 835


Catalogue 33
To see the actual publication please follow the link above