Page 40

Catalogue 33

Bus enclosures BG Width mm Packs of 200 400 Page Height mm 300 300 Depth mm 120 120 Model No. BG 1 1605.520 1606.520 Material thickness mm Enclosure 1.25 1.38 Door 1.25 1.25 Product-specific supply scope Door hinge Right Right Cam lock with double-bit insert 1 1 Support rail TS 35/7.5 1 1 Number of metric holes M12 2 – M20 – 2 M32 5 9 M50 – 1 Accessories Lock cover 1 2476.000 2476.000 611 Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 Width mm Packs of 400 600 Page Height mm 200 200 Depth mm 125 125 Model No. BG 1 1558.510 1559.510 Material thickness mm Enclosure 1.25 1.25 Door 1.25 1.25 Product-specific supply scope Door hinge Bottom Bottom Quick-release fastener 2 3 Support rail TS 35/7.5 1 1 Gland plate in base 1 1 Accessories Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 Width mm Packs of 400 400 400 400 400 400 Page Height mm 300 300 300 300 300 300 Depth mm 155 155 155 155 155 155 Mounting plate width 385 385 385 385 385 385 Mounting plate height 275 275 275 275 275 275 Model No. BG 1 1577.500 1577.5201) 1577.5301) 1577.5501) 1577.5601) 1577.4501) Material thickness mm Enclosure 1.38 1.38 1.38 1.38 1.38 1.38 Door 1.25 1.25 1.25 1.25 1.25 1.25 Product-specific supply scope Door hinge Bottom Bottom Bottom Bottom Bottom Bottom Cam lock with double-bit insert 1 1 1 1 1 1 Viewing window Size mm – 340 x 115 340 x 190 340 x 115 340 x 190 340 x 155 Position2) mm – 92 42 92 42 92 Mounting plate 1 1 1 1 1 1 Gland plate in base – – – 1 1 – Accessories Lock cover 1 2476.000 2476.000 2476.000 2476.000 2476.000 2476.000 611 Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 1) Extended delivery times. 2) Bottom edge of window to bottom edge of door 40 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above