Page 39

Catalogue 33

Bus enclosures BG System accessories Page 537 Material: − Enclosure: Sheet steel − Door: Sheet steel with polycarbonate viewing window, 4 mm Surface finish: Enclosure and door: Dipcoat-primed, powder-coated, textured paint Colour: RAL 7035 Protection category: IP 65 to IEC 60 529, complies with NEMA 12. Supply includes: − Enclosure with door − Viewing window in the door − Product-specific supply scope, see tables Approvals: − TÜV − Lloyds Register of Shipping − VDE − UL − cUL Detailed drawings: Available on the Internet. Width mm Packs of 200 300 400 500 Page Height mm 300 300 300 300 Depth mm 80 80 80 80 Model No. BG 1 1583.520 1584.520 1585.520 1586.520 Material thickness mm Enclosure 1.25 1.25 1.25 1.25 Door 1.25 1.25 1.25 1.25 Product-specific supply scope Door hinge Left Left Left Left Cam lock with double-bit insert 1 1 1 1 Support rail TS 35/7.5 2 2 2 2 Number of metric holes M12 2 2 2 3 M20 5 9 13 24 M25 2 2 3 – Accessories Lock cover 1 2476.000 2476.000 2476.000 2476.000 611 Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 Rittal Catalogue 33/Enclosures 39


Catalogue 33
To see the actual publication please follow the link above