Page 41

Catalogue 33

Bus enclosures BG Width mm Packs of 600 600 600 600 600 600 Page Height mm 300 300 300 300 300 300 Depth mm 155 155 155 155 155 155 Mounting plate width 585 585 585 585 585 585 Mounting plate height 275 275 275 275 275 275 Model No. BG 1 1578.500 1578.5201) 1578.5301) 1578.5501) 1578.5601) 1578.4501) Material thickness mm Enclosure 1.38 1.38 1.38 1.38 1.38 1.38 Door 1.25 1.25 1.25 1.25 1.25 1.25 Product-specific supply scope Door hinge Bottom Bottom Bottom Bottom Bottom Bottom Cam lock with double-bit insert 2 2 2 2 2 2 Viewing window Size mm – 540 x 115 540 x 190 540 x 115 540 x 190 540 x 155 Position2) mm – 92 42 92 42 92 Mounting plate 1 1 1 1 1 1 Gland plate in base – – – 1 1 – Accessories Lock cover 1 2476.000 2476.000 2476.000 2476.000 2476.000 2476.000 611 Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 1) Extended delivery times. 2) Bottom edge of window to bottom edge of door Width mm Packs of 800 800 800 800 800 800 Page Height mm 300 300 300 300 300 300 Depth mm 155 155 155 155 155 155 Mounting plate width 785 785 785 785 785 785 Mounting plate height 275 275 275 275 275 275 Model No. BG 1 1579.500 1579.5201) 1579.5301) 1579.5501) 1579.5601) 1579.4501) Material thickness mm Enclosure 1.38 1.38 1.38 1.38 1.38 1.38 Door 1.25 1.25 1.25 1.25 1.25 1.25 Product-specific supply scope Door hinge Bottom Bottom Bottom Bottom Bottom Bottom Cam lock with double-bit insert 2 2 2 2 2 2 Viewing window Size mm – 740 x 115 740 x 190 740 x 115 740 x 190 740 x 155 Position2) mm – 92 42 92 42 92 Mounting plate 1 1 1 1 1 1 Gland plate in base – – – 1 1 – Accessories Lock cover 1 2476.000 2476.000 2476.000 2476.000 2476.000 2476.000 611 Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 1) Extended delivery times. 2) Bottom edge of window to bottom edge of door Width mm Packs of 400 500 Page Height mm 500 300 Depth mm 160 120 Model No. BG 1 1611.510 1609.510 Material thickness mm Enclosure 1.38 1.38 Door 1.5 1.25 Product-specific supply scope Door hinge Right Bottom Cam lock with double-bit insert 1 – Quick-release fastener – 2 Support rail TS 35/7.5 3 1 Number of drilled holes for PG 13.5 or M20 33 48 Accessories Lock cover 1 2476.000 – 611 Cable glands see page 709 Wall mounting bracket see page 627 Pole clamp see page 629 Earth straps see page 689 Alternative lock systems see page 599 Rittal Catalogue 33/Enclosures 41


Catalogue 33
To see the actual publication please follow the link above