Page 329

Catalogue 33

Busbar systems Maxi-PLS System components Connection system Maxi-PLS 1600/2000 Maxi-PLS 3200 Model No. SV Model No. SV Connection bracket E-Cu, transition from the main busbar system to the connection kits. Width mm No. of brackets per phase Packs of 3-pole 4-pole 3-pole 4-pole Enclosure depth 600/800 mm Enclosure depth 600 mm 60 1 1 set 9640.433 9640.433 + 9640.4342) 9650.400 – 60 2 1 set 9640.443 9640.443 + 9640.4442) 9650.410 – 60 3 1 set 9640.453 9640.453 + 9640.4542) 9650.420 – 100 2 1 set 9640.473 9640.473 + 9640.4742) 9650.470 – 100 3 1 set 9640.483 9640.483 + 9640.4842) 9650.480 – 120 3 1 set – – 9650.487 60 1 1 set – – Enclosure depth 800 mm 9659.4032) 9659.403 + 9659.4042) 60 2 1 set – – 9659.4132) 9659.413 + 9659.4142) 60 3 1 set – – 9659.4232) 9659.423 + 9659.4242) 100 2 1 set – – 9659.4732) 9659.473 + 9659.4742) 100 3 1 set – – 9659.4832) 9659.483 + 9659.4842) 120 3 1 set – – 9659.4932) 9659.493 + 9659.4942) A Isolator chassis for isolated routing of the connection brackets. Material: RAL 6.6, black. Incl. assembly parts. Bar centre distance mm For connection bracket width mm Packs of Model No. SV Model No. SV 100 60 1 9640.021 9640.021 – – 150 60 1 – – 9650.021 9650.021 150 100 1 – – 9650.031 9650.031 Contact maker E-Cu for contacting the connection brackets to the Maxi-PLS busbars. Incl. sliding blocks. B C Width mm 60 1 9640.171 9640.171 9650.171 9650.171 100 1 9640.181 9640.181 9650.181 9650.181 Connection clamp for the connection of round conductors (Cu/Al) 95 to 300 mm2 (single-wire and multi-wire). Incl. assembly parts. 1 9640.325 9640.325 9650.325 9650.325 Connection plates for the connection of laminated flat copper bars. Assembly parts. A B Maximum clamping area 2 x 10 x 32 x 1 mm 3 9640.330 9640.330 9650.330 9650.330 2 x 10 x 63 x 1 mm 3 9640.340 9640.340 9650.340 9650.340 2 x 10 x 100 x 1 mm 3 9640.350 9640.350 9650.350 9650.350 Terminal stud for connecting cables with ring terminals. Including sliding blocks. Length 30 mm Length 32 mm C Thread M12 3 9640.370 9640.370 9650.370 9650.370 M16 3 9640.380 9640.380 9650.380 9650.380 Sliding blocks for sliding into the Maxi-PLS busbar section at the sides. D Thread M8 Length 20 mm 15 9640.970 9640.970 – – M10 Length 25 mm 15 9640.980 9640.980 9650.980 9650.980 M12 Length 35 mm 15 – – 9650.990 9650.990 Sliding nuts for retrospective insertion into the Maxi-PLS busbar section. E Thread M6 15 9640.900 9640.900 9650.900 9650.900 M8 15 9640.910 9640.910 9650.9051) 9650.9051) M10 15 9640.920 9640.920 9650.910 9650.910 M12 15 – – 9650.920 9650.920 Threaded bolts for individual connection options3). Incl. nuts, plain washers, spring lock washers (M6 and M8 only) or washers. F Thread M6 Length 35 mm 6 9640.930 9640.930 9640.930 9640.930 M8 Length 35 mm 6 9640.940 9640.940 9640.940 9640.940 M10 Length 35 mm 8 9676.971 9676.971 9676.971 9676.971 M10 Length 45 mm 8 9676.972 9676.972 9676.972 9676.972 M10 Length 55 mm 8 9676.973 9676.973 9676.973 9676.973 M10 Length 70 mm 8 9676.976 9676.976 9676.976 9676.976 M10 Length 80 mm 8 9676.977 9676.977 9676.977 9676.977 M12 Length 40 mm 8 – – 9676.981 9676.981 M12 Length 50 mm 8 – – 9676.982 9676.982 M12 Length 60 mm 8 – – 9676.983 9676.983 M12 Length 70 mm 8 – – 9676.986 9676.986 M12 Length 80 mm 8 – – 9676.987 9676.987 B C A A B C D E F 1) Packs of 3. 2) Extended delivery times. 3) Sliding blocks or sliding nuts are additionally required for attachment. Rittal Catalogue 33/Power distribution 329


Catalogue 33
To see the actual publication please follow the link above