Page 328

Catalogue 33

Busbar systems Maxi-PLS System components Material: − Busbar support, end support, end cover: PA 6.6 − System attachment: Stainless steel − Cover section: Hard PVC Note: Busbars for PE/PEN combinations, see page 693/694. Detailed drawings: Available on the Internet. Supports and attachment in the TS 8 enclosure Packs of Maxi-PLS 1600/2000 Maxi-PLS 3200 Model No. SV Model No. SV Busbar support 1 9649.000 9659.000 Busbar support, suitable for top mounting 1 9649.160 9659.160 End supports 2 9649.010 9659.010 A B C System attachment for installation in the busbar support For application For enclosure depth mm Bar centre distance mm Packs of Model No. SV Model No. SV In the roof/ base section/ directly above/ below coupling switch 600 100 2 9640.080 – 150 2 – 9650.100 800 100 2 9640.0881) – 150 2 – 9650.080 Vertical coupling set 600 100 2 9649.076 – 150 2 – 9650.076 800 100 2 9649.078 – 150 2 – 9659.078 Rear section top/bottom – 100 2 9640.098 – 150 2 – 9650.098 Rear section, centre (185 mm) – 185 2 3-pole 4-pole 3-pole 4-pole 9640.150 – 9650.150 – B A D C D2 D1 D3 D4 D1 D2 D3 D4 Maxi-PLS busbars E-Cu (special lengths avaialble on request) Maxi-PLS 1600 Maxi-PLS 2000 Maxi-PLS 3200 For enclosure width mm For application2) Length mm Packs of Model No. SV Model No. SV 600 a 491 1 9640.206 9640.201 9650.201 600 b 525 1 9640.216 9640.211 9650.211 600 c 599 1 9640.226 9640.221 9650.221 800 a 691 1 9640.236 9640.231 9650.231 800 b 725 1 9640.246 9640.241 9650.241 800 c 799 1 9640.256 9640.251 9650.251 1000 a 891 1 9640.266 9640.261 9650.261 1000 b 925 1 9640.276 9640.271 9650.271 1000 c 999 1 9640.286 9640.281 9650.281 1200 a 1091 1 9640.296 9640.291 9650.291 1200 b 1125 1 9640.306 9640.301 9650.301 1200 c 1199 1 9640.316 9640.311 9650.311 – – 2400 3 9640.365 9640.360 9650.360 – – 2400 4 – 9649.3601) 9659.3601) Longitudinal connector E-Cu for simple baying connection of Maxi-PLS busbars. Incl. sliding blocks, bolts, washers and nuts. 1 9640.191 9640.191 9650.191 B 2) A = Cable connection system with end support B = Left-hand or right-hand end enclosure in a switchgear installation C = Bayed enclosure with sections bayed on the left and right A A B b a c b Contact hazard protection/short-circuit protection Packs of Model No. SV Model No. SV Cover section for clip-on mounting on the Maxi-PLS busbars, length 1000 mm 5 9640.050 9650.050 End cover for clip-on mounting on the end surface of Maxi-PLS busbars 2 9649.060 9659.060 Stabiliser to increase short-circuit resistance (ICW up to 124 kA) 4 3-pole 4-pole 3-pole 4-pole – – 9650.1401) – B C A 1) Extended delivery times. A B C Rittal Catalogue 33 328 /Power distribution


Catalogue 33
To see the actual publication please follow the link above