Page 838

Catalogue 33

Index – for power distribution 82 – 93 – for Ri4Power applications 84, 85 – IP 66/NEMA 4X and NEMA 4 80 – Isolator door cover 575 – Network enclosures 102 – 106 – Server enclosures 112 – 116 – Stainless steel 194 Turn-lock fastener – for PK 31 Twin castors 556 Twin cords – for OM adaptors 321 Twist locks 592 U U handle 792 U nuts 665 Underfloor frame – for DK-TS 554 Universal bracket 664 Universal consoles TP 129 Universal light 680 Universal lock 773 Universal lock unit 777 Universal mounting bracket FM 765 Universal sensor 773 Universal support – for laminated copper bars 314 Upgrade kit – for front trim panels 593, 594 UPS – Monitoring card (SNMP card) 380 – PMC 12 372 – PMC 40 (type 1-4) 373 – PMC 40 (type 5) 374 – PMC 120 375 – PMC 200 376 – PMC 800 377 UPS sub-distribution 379, 380 USB extension 806 Utility bars, vertically hinged 800 Utility lectern 615 Utility table for 482.6 mm (19˝) 675 V Vandalism sensor 773 Variable modular climate control concept 587 Vario swing frame – for ES 734 Vario, Ripac 216 – 227 Vario-Module, Ripac 252 – 255 Vent attachment 401 – TS 478 Vent cover 478 Ventilated front panels 754 Vertical mounting kit – for subracks 231 VerticalBox 56 Viewing window 596 – for operating panel 598 – Stainless steel 597 Voltage monitor 773 Voltage supply 695 W Wall angle 628 Wall bracket for TS, ES 628 Wall mounting 627 Wall mounting brackets 627, 628 – for AE 627 – for cast aluminium enclosures 33 – for Compact Panel 630 – for CS wall-mounted enclosures 629 – for polycarbonate enclosures 31 – Vertically hinged 630 Wall spacer bracket HD 178 Wall-mounted cooling units 415 – 425 Wall-mounted distributor ISV 47 Wall-mounted enclosures – AE 67, 68 – CS 204 – EL 62 – 66 – QuickBox 59 – 61 – Small fibre-optic distributors 69 Wall-mounted heat exchangers – Air/air 408 – 411 – Air/water 437 – 443 Wall-mounted network distributors 55 – 69 Washers, contact washers 689 Width divider 558 Window – Viewing window 596, 597 – Viewing window for operating panel 598 Windows – System window 595 Wiring brackets ISV 369 Wiring plan lectern 615 Wiring plan pockets 616, 617 Z Z rail for connector 234 RAL colours Colour RAL Designation 5002 ultramarine blue 5018 turquoise blue 7015 slate grey 7022 umbra grey 7024 graphite grey 7030 stone grey 7032 pebble grey 7033 cement grey 7035 pale grey 8019 grey brown 9005 jet black 9006 white aluminium 9011 graphite black 9017 traffic black We reserve the right to further developments and technical modifications of our products. Such modifications, along with errors and printing errata, shall not constitute grounds for compensation. We refer customers to our Terms of Sale and Delivery. 838 Rittal Catalogue 33


Catalogue 33
To see the actual publication please follow the link above