Page 523

Catalogue 33

Project management Therm 6.1 software The Therm 6.1 software package takes care of the complex calculation of climate control requirements. A user-friendly interface guides the operator to the most suitable, correctly dimensioned climate control component. All evaluations are closely based on the requirements of IEC/TR 60 890 AMD 1/02.95 and DIN 3168 for enclosure cooling units. Rittal Therm 6.1 is a calculation program for enclosure climate control. ● Improved user guidance via tabs and simple selection menus ● Express and expert versions ● Configurator for recooling systems ● Heat loss calculator for busbars ● Key calculation data is visible at all times ● Internet updates ● Fast and thorough determination of the required climate control measures ● Determining the correct climate control measures leads to cost savings ● Easy calculation of the required actual cooling output, as well as any upgrades or enhancements to the switchgear ● Detailed documentation is supplied with the calculation Packs of Model No. SK 1 3121.000 Supply includes: CD-ROM, with 19 languages Note: Your free 30-day trial version may be downloaded at www.rittal.com Rittal Power Engineering Planning software for RiLine60 busbar systems and Ri4Power low-voltage switchgear with design certificate The multi-lingual software package includes the following functions: ● Project handling, from the initial enquiry through to ordering ● Configuration of RiLine60 busbar systems in the Top enclosure system TS 8. Compact enclosures AE, CM, KS and free-standing enclosure ES 5000/SE 8 ● Configuration of low-voltage switchgear with Ri4Power systems Form 1-4 and ISV ● Complete, automatic function for the generation of bills of materials and a calculation program for quote preparation ● Input and evaluation of assembly times to calculate man hours ● Access to the entire range of Rittal products ● Output of automatically generated plant documentation with rated current and heat loss calculation Packs of Model No. SV 1 3020.500 ● Generation of special fields configured by the customer with graphical processing in the CAD view ● Import/export interfaces for product and CAD data ● Export function for order lists and bills of materials in Excel format ● Interface to EPLAN Electric P8, for the export of CAD data and bills of materials ● The extra benefit for engineering and planning offices: Output of detailed tender texts based on plants that have been project-planned in Power Engineering in MS Word format. ● Output of project-specific assembly plans together with field and plant definitions ● Integral configurator for the generation of drawings and bills of materials to create connector kits for connecting open air circuitbreakers (ACB). Supply includes: CD-ROM Languages: German/English/French/Dutch/ Danish/Swedish/Czech/Italian/Spanish/Polish/ Russian Rittal Catalogue 33/Software & services 523


Catalogue 33
To see the actual publication please follow the link above