Page 513

Catalogue 33

Security rooms We plan and implement data centres Whether you are planning a new building, an extension or an optimisation to your data centre, we are at your side as a trustworthy partner and leading provider with decades of experience. ● Basic protection or high-MBTF protection for data centres ● Extendible ● Dismantling and reassembly = investment protection ● Dust- and noise-reduced installation ● System-tested ● Multi-functional risk coverage Criterion Standards Conventional design2) Basic protection High- MTBF LER Extend LER Basic LSR 18.6 E System testing Testing of the following standards as complete system or structure1) – Fire protection Testing at temperatures of up to 1000°C and above ECB·S certifications to EN 1047-2, 50 K temperature increase and 85% rel. humidity up to 24 hours (reheating period), 60 minutes flame impingement time – – – 50 K temperature rise and 85% rel. humidity over 30 minutes, without reheat period – – F120 as system test, according to the limits of EN 1363 (DIN 4102), for the cellular structure and its built-in modules – – – F90 as system test, according to the limits of EN 1363 (DIN 4102), for the cellular structure and its built-in modules – F180 only as component testing to EN 1363 (DIN 4102), wall system only – – – F120 only as component testing to EN 1363 (DIN 4102), wall system only F90 only as component testing to EN 1363 (DIN 4102), wall system only Explosion Detonation test as system testing of 200 kg TNT from 40 m – – – Water Standing water, 72 hours, 40 cm, maximum 20 drops – – – Extinguisher water, IP x6 as system testing to IEC 60 529, for the cellular structure and its – built-in modules Relative humidity, 85%, over 24 hours (reheat period), 60 minutes flame impingement time, to EN 1047-2 – – – Relative humidity, 85%, over 30 minutes – – Dust-tightness IP 5x as system testing to IEC 60 529, for the cellular structure and its built-in modules – Corrosive fire gases Acrid gas-tightness, based on EN 1634-3 (DIN 18095) – Unauthorised access WK 3 as system test to EN 1627/1630, for the cellular structure and its built-in modules, such as doors – WK 2 as system test to EN 1627/1630, for the cellular structure and its built-in modules, such as doors – WK 4 only as component testing to EN 1627/ DIN 1630, door system only – – – Falling debris Shock test as system test, 3 shocks of 200 kg from 1.5 m after 45 minutes flame impingement time – – – Shock test as system test, 1 shock of 200 kg from 1.5 m after 30 minutes flame impingement time – EMC protection Protection against high-frequency irradiation and radiation, verified by tests on comparable components by TU Aachen – EMC optional package Extended high-frequency shielding in accordance with BSI TL-03304 – – – 1) System-tested products are tested as a complete construction. This comprises the cellular structure and installation modules such as doors, cable shields or ventilation units. By contrast, component testing only refers to individual parts. 2) The conventional design refers to room structures of plasterboard, concrete and other standard construction materials which do not offer sufficient protection for data centre applications. Conventional designs are generally tested for use as fire walls. Rittal Catalogue 33/IT infrastructure 513


Catalogue 33
To see the actual publication please follow the link above