Page 250

Catalogue 33

Assembly parts For the attachment of Designation Dimensions Model No. Packs of Covers, version 2, on Ripac EASY horizontal rails Screws ISO 7046 M3 x 6 T10 3634.233 100 Mounting clip on Ripac EASY side panel Screws ISO 7049 ST3.5 x 9.5 C-Z 3634.420 100 Horizontal rails front/rear on side panels (Ripac EASY) Assembly screw, self-tapping, T20, self-locking M4 x 12 3634.430 100 Covers on Ripac EASY side panels Mounting clip for Ripac EASY cover plates 3634.450 50 – Horizontal rails to side panels – Divider panels to horizontal rails – Vertical support tohorizontal rails Panhead self-locking screw similar to DIN ISO 7045-8.8-Z-A2K M4 x 12 3654.300 100 – PCBs to PCB holders (die-cast for 3 U), top – PCBs to extractor handles with 6 U Panhead posidrive screw ISO 7045-4.8-Z-A2K M2.5 x 8 3654.320 100 – Connectors to Z rails – Z rails to horizontal rails – Type V/VI handles to partial front panels, bottom right for 5 HP – Aluminium guide rails to horizontal rails – Mezzanine front panels Panhead posidrive screw ISO 7045-4.8-Z-A2K M2.5 x 6 3654.340 100 > Connectors to PCBs Panhead posidrive screw ISO 7045-4.8-Z-A2K M2.5 x 12 3654.350 100 Guide rails (plastic) to horizontal rails Screw for plastic WN 1413 M2.2 x 6 3654.360 100 – Flat front panels to handles type V, VI – Aluminium guide rails to horizontal rails Square nut DIN 562-A2K M2.5 3654.370 100 – Covers to mounting blocks Flat countersunk-screw – EMC contact strips ISO 7046-1-4.8-Z-A2K M3 x 6 3684.233 100 Cover plates on side panels (Ripac Vario) Mounting block 3684.234 10 Type V/VI handle to front panels Bracket 3684.435 100 Front panels and rear panels to horizontal rails Collar screw, cheese-head, slotted M2.5 x 11 3685.097 100 PCB holders (die-cast) to front panels, top Oval csk-screw ISO 7047-4.8-Z-A2K M2.5 x 8 3685.282 100 – Covers/box-type plug-in units – Contact/spring sections for 3-part front panels Flat countersunk-screw ISO 7046-1-4.8-Z-A2K M2.5 x 5 3685.289 100 Recessed flanges to side panels Mounting kit for set back flanges: 3687.015 4 sets Panhead self-locking screw similar to DIN ISO 7045-8.8-Z-A2K M4 x 8 Hex nut ISO 4032-8 M4 Washer 4.3 Flat front panels Plastic collars 3687.021 100 – EMC front panels to horizontal rails – EMC trim frame to conceal the front sections of the horizontal mounting kit Centering screw, slotted M2.5 x 11 3687.050 100 EMC front panels to horizontal rails Centering screw, posidrive M2.5 x 11 3687.051 100 250 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above