Page 221

Catalogue 33

Parts for Ripac Vario Ripac Vario (EMC-upgradable) 84 HP “Standard” Detailed drawings: Available on the Internet. 3 U 6 U VME J1/ VME J2 Connector IEC 60 603-2 cPCI VME J1/J2 Connector IEC 60 603-2 cPCI, VME64x with J0 VME64x without J0 Corner trims, rear Required quantity per subrack Packs of Model No. RP Model No. RP 4 For subracks with mounting flanges, standard 2 1 3685.276 3685.276 3685.276 3685.277 3685.277 3685.277 3685.277 For subracks with mounting flanges, recessed 4 1 3685.276 3685.276 3685.276 3685.277 3685.277 3685.277 3685.277 Conductive/insulating strips for rails (C1) rear and (D1) rear centre HP Required quantity per subrack Packs of Model No. RP Model No. RP G Insulating strip 21 8 8 3685.274 – 3685.274 – – 3685.274 – 16 8 – – – 3685.274 – – 3685.274 H Conductive strip 84 2 2 3685.273 – 3685.273 – – 3685.273 – 4 2 – – – 3685.273 – – 3685.273 Covers Side panel depth mm Max. PCB depth mm HP Required quantity per subrack Packs of Model No. RP Model No. RP slotted solid slotted solid 5 To cover the PCB space – 160 – 220 84 2 1 3685.851 3685.813 3685.851 3685.813 – 280 2 1 3685.855 3685.814 3685.855 3685.814 2 1 3684.681 3684.680 3684.681 3684.680 To cover the entire subrack 185 160 225 160 2 1 3684.694 3684.683 3684.694 3684.683 245 160 2 1 3684.695 3684.684 3684.695 3684.684 285 220 2 1 3684.696 3684.685 3684.696 3684.685 305 220 2 1 3685.852 3684.686 3685.852 3684.686 345 280 84 2 1 3684.698 3684.687 3684.698 3684.687 365 280 2 1 3685.853 3684.688 3685.853 3684.688 405 280 2 1 3684.700 3684.689 3684.700 3684.689 465 280 2 1 3684.701 3684.691 3684.701 3684.691 525 280 2 1 3684.702 3684.692 3684.702 3684.692 585 280 2 1 3684.703 3684.693 3684.703 3684.693 2 1 3684.681 3684.680 3684.681 3684.680 Assembly parts Side panel depth mm Required quantity per subrack Packs of Model No. RP Model No. RP Screw M4 x 12 for horizontal rails on side panels – 2/ horizontal rail 100 3654.300 3654.300 3654.300 3654.300 3654.300 3654.300 3654.300 Mounting blocks @ 28.5 mm for cover plates (max. quantity for max. EMC protection) 185 min. 4, max. 8 10 3684.234 3684.234 3684.234 3684.234 3684.234 3684.234 3684.234 225 min. 8, max. 16 10 245 min. 8, max. 20 10 285 min. 8, max. 24 10 305 min. 8, max. 28 10 345 min. 8, max. 32 10 365 min. 8, max. 36 10 405 min. 8, max. 40 10 465 min. 8, max. 48 10 525 min. 8, max. 56 10 585 min. 8, max. 64 10 Screw M3 x 6 for mounting blocks – 3/ mounting block 100 3684.233 3684.233 3684.233 3684.233 3684.233 3684.233 3684.233 Mounting kit for 482.6 mm (19˝) flange, recessed – 4 4 sets 3687.015 3687.015 3687.015 3687.015 3687.015 3687.015 3687.015 EMC gasket (only for subracks with horizontal rails at the rear) HP Required quantity per subrack Packs of Model No. RP Model No. RP 3 U 6 U EMC gaskets, vertical Version 1 – 2 1 3686.975 3686.975 3686.975 3686.977 3686.977 3686.977 3686.977 Version 2 – 2 1 3688.611 3688.611 3688.611 3688.614 3688.614 3688.614 3688.614 EMC gaskets, horizontal for horizontal rails 84 4 1 3684.808 3684.808 3684.808 3684.808 3684.808 3684.808 3684.808 for cover plates 84 4 1 3684.807 3684.807 3684.807 3684.807 3684.807 3684.807 3684.807 Rittal Catalogue 33/Enclosures 221


Catalogue 33
To see the actual publication please follow the link above