System assembly – no drilling required

The busbar system may be quickly and conveniently installed in the enclosure
in just three steps:

1 2 3
1

Busbar support & base tray

  • For busbar dimensions ranging from 40 x 10 to 60 – 120 x 10 mm
  • The support may be top-mounted with components using the pitch pattern of the cover system
  • Base tray for rear contact hazard protection of the busbar assembly
  • For optimum all-round contact hazard protection in conjunction with the cover section
  • Prepared, cut-to-length base trays ready to install, fits VX25 enclosure widths of 600 mm and 800 mm
2

Cover section

  • Contact hazard protection up to IP 2XB
  • Integral busbar shielding to prevent accidental arcing
  • Secure positioning of the top-mounting components, thanks to centring device
  • New contact system allows components to be top-mounted on the cover section
  • Components easily retrofitted without removing the cover section
3

VX25 Integration

The 185 mm system may be quickly and conveniently installed in just three steps:

  1. Systembefestigung im Schrank positionieren
  2. Secure the busbar assembly
  3. Clip the cover system into place