Base

Levelling feet

Levelling feet are used to compensate for height differences in the case of floor irregularities. For different enclosure systems in a variety of materials and designs

Levelling feet

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

To compensate for height differences with floor irregularities. Mounting thread M12. Optionally with hex socket for adjustment from the inside of the enclosure.

Levelling feet

Levelling feet with internal adjustment, for VX IT

To compensate for floor irregularities. The mounting bracket is used to offset and secure the levelling foot beneath the enclosure frame. In this way, the levelling foot is conveniently adjusted from the enclosure interior using the multi-tooth drive.

Levelling feet

Levelling feet for FlatBox, M10 x 20 mm

Levelling feet for FlatBox

Levelling feet

Levelling feet for VX, TS, VX SE in stainless steel

For mounting on enclosures, for easier floor cleaning and to compensate for floor irregularities ±15 mm.

Levelling feet

Levelling feet for VX, TS, VX SE in stainless steel

For direct mounting on the corner of the enclosure section frame. Also suitable for mounting on the VX base/plinth system. A base/plinth adaptor is required for mounting on the VX base/plinth system.

Levelling feet

Base/plinth adaptor for twin castors and levelling feet

For mounting twin castors 7495.000 and levelling feet to the VX, AX base/plinth system.