Wire processing

Machine options for Wire Terminal

Superbly coordinated range for extending the Wire Terminal WT.

Machine options for Wire Terminal

Wire printer add-on module for Wire Terminal

The Wire Printer add-on module supports manual labelling of wire and cable materials as well as flat materials outside of the Wire Terminal.

Machine options for Wire Terminal

Crimping machine RC-I for Wire Terminal WT 24/36

Crimping machine with 5-way magazine for processing insulated wire end ferrules on a reel. This device has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration....

Machine options for Wire Terminal

Chain bundle module WT

The WT chain bundle module sorts the assembled wires in sequence and ties them off. It is suitable for wires both with and without end processing, and ensures the ideal sequence.

Machine options for Wire Terminal

Wire printer trolley for Wire Terminal

The wire printer trolley option enables simplified handling of the printer systems.

Machine options for Wire Terminal

Wire store WT Tube 12

The modular wire store WT Tube 12 provides space-saving accommodation for six wire drums. Wires are fed securely and flexibly to the Wire Terminal WT C wire processing machine via the flexible tube system and the wire infeed block.

Machine options for Wire Terminal

Printer option for Wire Terminal

The print option allows automatic labelling of the assembled wires. The automated printing system is integrated into the fully automated Wire Terminal process.

Machine options for Wire Terminal

Wire rail system WT 15

The 15-way wire rail system sorts the wires and outputs them into wire rails. It can hold up to 2100 wires on a project-specific basis.

Machine options for Wire Terminal

Crimping machine LD-I for Wire Terminal WT 24/36

The electro-pneumatic insulation stripping and crimping centre with double magazine is used for machining reels of loose, insulated wire end ferrules in the range from 4 to 6 mm² (AWG 12 – 10) and crimping lengths from 10 to 12 mm. The LD-I...

Machine options for Wire Terminal

Wire feed block WT 12

The WT 12 wire infeed block is used to securely and flexibly guide the wires to the Wire Terminal WT C fully automated wire processing machine. The wire infeed block is individually fitted using a quick-lock mechanism.