RiLine60 busbar system – 800 A and 1600 A PLS busbar systems PLS busbar systems PLS busbar systems PLS special busbars E-Cu Lengths range from 495 mm to 2400 mm. Na proizvod PLS busbar systems PLS busbar connectors For connecting PLS special busbars, no drilling required. Na proizvod PLS busbar systems PLS expansion connectors For thermal and mechanical compensation during connection of PLS special busbars from enclosure to enclosure. Na proizvod PLS busbar systems Busbar support Flat-PLS For the configuration of busbar systems from flat copper bars. Na proizvod PLS busbar systems Busbar support PLS For PLS special busbars 800 A/1600 A, 3-pole and 4-pole, suitable for top-mounting. Na proizvod