IT monitoring Automatic door opening Protection & security in the event of an alarm: glazed and sheet steel doors as well as suitable accessories for automatic opening of IT racks. Automatic door opening Gas pressurised spring for Automatic Door Opening (ADO) For automatic opening in the event of an alarm Na proizvod Automatic door opening Magnet for Automatic Door Opening (ADO) For automatic opening in the event of an alarm Na proizvod Automatic door opening Door control module Control unit for automatic opening of glazed doors VX IT for ADO with integral vent flaps. Na proizvod Automatic door opening Door comfort handle with door opener function By actuating the lock mechanism, the door is released via the automatic door opening system. Na proizvod Automatic door opening Door switch Switch for connecting to the normally closed contacts of the door control module for manual door opening. Na proizvod Automatic door opening Doors for VX IT for Automatic Door Opening (ADO) Glazed and sheet steel doors VX IT, with vent flaps for automatic opening in the event of an alarm Na proizvod Automatic door opening Door kit extension for TS IT Spindle motor system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module. Na proizvod