CMC III – Monitoring system CMC III accessories Mounting units and cable for CMC III. CMC III accessories CMC III mounting units To accommodate CMC III components. Na proizvod CMC III accessories CMC III cable clamp straps For cable clamping and accommodation at the rear of the CMC III 482.6 mm (19") mounting unit. Na proizvod CMC III accessories CMC III CAN bus connection cable Connects CAN bus units for information and power transmission. Na proizvod CMC III accessories Interference suppressor for fans for CMC III For connecting fans via the CMC III Power Unit. The interference suppressor prevents malfunctions when switching off the fan motor. Na proizvod CMC III accessories CMC III programming cable For first-time commissioning of the Processing Unit (PU) or PU Compact. Na proizvod CMC III accessories CMC III extension cable for sensors For extending sensor cables. Na proizvod