Human/machine interface Interfaces Interface flaps for the connection of various devices or data output without needing to open the enclosure Interfaces Interface flap for RC circuit-breaker According to standard EN 60 204-1, all circuits with a rated current of ≤ 20 A that supply sockets in or on machine enclosures must be fused with a residual-current circuit-breaker with a rated differential current of ≤ 30 mA. Prepared for the... Pročitajte više Interfaces Mounting frame, interface flap, modular Suitable for universal use, for rapid access to interfaces and sockets, the affected enclosure remains closed. Pročitajte više Interfaces Interface insert For mounting frame, modular interface flap Interface insert for installing in a mounting frame Pročitajte više Interfaces Socket module For mounting frame, modular interface flap Socket module for installing in a mounting frame. Pročitajte više Interfaces Interface extension with wall connection For extending the internal enclosure interfaces – e.g. from industrial PCs and switches – up to the outside of the enclosure. Pročitajte više Interfaces RJ45 installation module Installation module for interface extension with wall connection from socket to socket or from socket to connector. Pročitajte više