The integral touchpad means that the installation of an additional, correct protection category mouse is no longer required, and cabling is also reduced.
To support standard keyboards during programming and servicing work. Mounting distance between utility bars at least 300 mm to allow problem-free insertion.
The space-saving alternative to component shelves for accommodating tower PCs (maximum 20 kg). For screw-fastening to the tubular door frame of 600 mm wide enclosures.