Accessories for climate control

Mounting accessories

Accessories for achieving the protection category, and for making climate control products more user-friendly and easier to install.

Mounting accessories

Cover

Mounting accessories

Security clip for Blue e+ fan-and-filter units / outlet filters

To prevent unintentional opening of the louvred grille during special situations, the security clip can be installed under the function logo, without having to use any tools. It can be used during inspections, for example, or for transportation.

Mounting accessories

Display frame for Blue e+ roof-mounted cooling unit and VX25 Blue e+ integration solution

The display frame allows the touch display of the roof-mounted cooling unit Blue e+ or the VX25 Blue e+ integration solution to be positioned in the enclosure door.

Mounting accessories

Trim frame for slimline cooling units

Slimline cooling units can be internally or externally mounted on an enclosure door or wall. The trim frame presents a closed front for the cooling unit.

Mounting accessories

Quick-change frame for roof-mounted cooling units

Together with the seal, the lower part of the alternate frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with quick-release fasteners with the upper part of the alternate frame...

Mounting accessories

Guide frame for Vario rack-mounted fan

Guide frame for Vario rack-mounted fan: Installation directly in the subrack or using two mounting brackets on the 482.6 mm (19") mounting angles.

Mounting accessories

Sheet steel door for wall-mounted cooling unit Blue e+ IT

For mounting the wall-mounted cooling unit. The cut-out in the door is arranged so that the wall-mounted cooling unit is positioned centrally on the door.

Mounting accessories

Roof plate for roof-mounted cooling unit Blue e+ IT

For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.