Stainless steel Command panels Operating housings and support arm systems made of stainless steel 1.4301 (AISI 304). Command panels Premium Panel Stainless steel Premium Panel made of stainless steel 1.4301 (AISI 304), resistant to high-pressure cleaning. Na proizvod Command panels Command panel housing with door Stainless steel Command panel housing with door made from stainless steel 1.4301 (AISI 304), with handle strips made from plastic approved for use with foodstuffs. May be combined with support arm system CP40, stainless steel. Na proizvod