Group enclosure, including 200 mm base/plinth without mounting plate, for installing a wiring system. For use in accordance with the project-specific approved-material lists for the relevant brand.
Group enclosure, including 200 mm base/plinth without mounting plate, for installing a wiring system. For use in accordance with the project-specific approved-material lists for the relevant brand.
Module box, with hinged door, including viewing window and double-bit lock. For use in accordance with the project-specific approved-material lists for the relevant brand.
Decentralised power distributor for 400V AC supply, with fitted bus-mounting fuse bases tested to IEC 61439. For use in accordance with the project-specific approved-material lists for the relevant brand.
Gland plate for retro-fitting in oily and dusty environments. For use in accordance with the project-specific approved-material lists for the relevant brand.
As an alternative to the standard lock insert with or without lock cylinder insert. For use in accordance with the project-specific approved-material lists for the relevant brand.
Works Agreement 1.09, Article 1.1.2 states that, as a general principle, all locks mounted on machinery and equipment should always be delivered without keys. This key may be ordered separately for the supplier's own use.