Automotive industry BMW BMW AG uses a large part of the Rittal standard portfolio. Furthermore, additional configurations were specified and approved. BMW Bayed enclosure system VX25 BMW AG Group standard Valid in all BMW AG component and car factories. CE infeed enclosures with 200 mm high base/plinth, for TKB. Pročitajte više BMW Bayed enclosure system VX25 BMW AG Group standard Valid in all BMW AG component and car factories. VX25 enclosures with 200 mm high base/plinth, for TMO. Pročitajte više BMW Compact enclosure AX BMW AG Group standard Valid in all BMW AG component and car factories. Base enclosure as 24 V or 400 V distributor, dimensions 800 x 900 x 400 mm, plus 200 mm base/plinth, for TKB. Pročitajte više