Free-standing enclosure system VX SE

Because often, simple is best

Free-standing enclosure system VX SE

Because often, simple is best

Why make things complicated? That’s Rittal’s motto when it comes to panel building and switchgear manufacturing. In the VX SE, Rittal has devised an ingenious combination of enclosure and standalone rack technology, bringing together a host of benefits to help boost your productivity.

Find the AX or WM too small and the TS8 too large for your needs?

The VX SE free-standing enclosure system is an effective alternative for situations where a compact enclosure is not big enough but you don’t need a TS8 enclosure baying system.

VX SE free-standing enclosure system – the solution

Reap the benefits of the VX SE for your project:

  • Minimal ordering and assembly work, thanks to the solid side panels and roof
  • Body produced from a single piece for maximum stability and torsional rigidity
  • High protection category up to IP 66/NEMA 4 or 4X
  • The smart enclosure design from a single piece ensures good EMC properties
  • Wide range of dimensions up to a width of 1800 mm, may replace up to three bayed enclosures
  • Depths of 300 mm are ideally suited for applications in confined spaces, such as building services

Free-standing enclosure system VX SE – Because often, simple is best

Customer benefits

Reap the benefits of the VX SE for your project

Bayed enclosures are often used free-standing as well. When considering the next-largest compact enclosure, bayed enclosures are often a good choice. The benefits of VX SE free-standing enclosures are not widely known:

Flexible manufacturing

VX SE free-standing enclosures can be machined directly at the Rittal factory.

Use your own engineering data and order the enclosures with cut-outs e.g. for cooling units, fan-and-filter units or gland plates. In this way, you can boost the efficiency of your own manufacturing process.

Applications

The VX SE free-standing enclosure system is versatile, just like our clients.

For your projects in different sectors, take advantage of the VX SE’s many benefits, such as high protection categories, a wide range of sizes from 300 mm depth to 1800 mm width, different material options, simple engineering plus a...

Conversion tool

Free-standing enclosures SE 8 to VX SE

The conversion tool allows quick, easy recoding of SE 8 items to the new VX SE items.