Your benefits:

  • Save time due to simple configuration and quoting process
  • No more errors when selecting accessories or machining options
  • Ability to export the configuration's technical data as CAD, assembly instructions, etc
  • Faster processes through integrated interfaces to Eplan and Rittal software

Enclosure types:

We are continuously improving our product offering and adding new parts and features to our configuration tool. Currently these items are included:

Modular and Freestanding industrial enclosures

Carbon steel TS 8 (bayed and single options) and VX SE, stainless steel VX SE

Wall-mounted enclosures

Carbon steel WM, AX, KX, and stainless steel AX and KX among others

We empower IT

Data Centers

The RiMatrix Data Center Configurator is a streamlined tool designed to build your ideal data center in minutes.

Other selection aids and software tools

Looking for a quick and easy way to find the right product for your requirements? Our other software tools can help.

Power isolation enclosure solution

Our online tool enables you to configure the system to fit your application in three easy steps and will provide all parts required such as plinths, interconnect rods, and door handles so that you have a complete solution.

Build your solution

Human/machine interface

The Rittal support arm system meets all your monitoring and operating requirements to perfection.

Launch selection

Designed for the most popular brands, easily configure command panels to your specific requirements in just a few clicks.

Comfort Panel: Launch selection
Optipanel: Launch selection

Power distribution

The cloud-based RiPower configurator makes it quick and easy to plan RiLineX, while also supporting RiLine60 and Ri4Power low-voltage switchgear up to 6300 A. Guided planning, Eplan macros, and automatic generation of assembly drawings, parts lists, and project documentation help ensure system properties are defined early, reducing engineering effort by up to 30% and speeding up project completion.

Launch engineering

Climate control

Calculation program for climate control of enclosures

Rittal Therm takes care of the time-consuming calculation of climate control requirements and proposes a suitable selection of products. The calculation provides you with detailed documentation for maximum peace of mind when designing the optimum climate control. Therm is based on the requirements of IEC/TR3 60890 890 AMD 1 and DIN 3168 for enclosure cooling units. Overtemperature to DIN EN 61439 can be calculated with just one click.

Start calculation

Find your most cost-effective machine and process cooling

Quickly and easily select the right chiller for your machine and process cooling.

Start selection

IT climate control

Easily select Liquid Cooling Packages (LCP) for rack and suite cooling in your IT infrastructure. The LCP cooling output is calculated by specifying various physical parameters, such as water inlet temperature, water volume, server inlet and server outlet air temperature.

Start calculation