Interior Fittings

Mounting Plates and Mounting Brackets

For universal mounting on all enclosures and mounting parts with system punchings on a 25 mm hole pattern.

Mounting Plates and Mounting Brackets

Mounting plate

The mounting boards can be used for additional expansion options in the enclosure.

Mounting Plates and Mounting Brackets

Mounting Bracket

Can be screw-fastened to all enclosures and mounting parts with system punchings on a 25 mm hole pattern.

Mounting Plates and Mounting Brackets

Mounting Bracket for interior fitting

To install system chassis and support strips horizontally and vertically. Comfort Panel from installation depth 74 mm or Optipanel from installation depth 100 mm. Using the mounting bracket in conjunction with the rail for interior installation, the...

Mounting Plates and Mounting Brackets

Mounting clip for support rails

For fast and secure attaching of cable ducts, mounting plates and horizontal rails on 35/7.5 and 35/15 support bars as per EN 60 715.