Accessories

Walls

Sidewalls to close bayed enclosures, dividers and partitions for functional separation of individual areas, circuit breaker/safety interlocks according to UL regulations, paint for touching up or for repairs.

Walls

Side panels, divider panels and partitions

The open sides of bayed enclosure systems and IT racks may be sealed with various types of side panels, offering either tool-free installation or a high protection category, depending on requirements.

Walls

Side Panels - Accessories

Side or rear panel holder as an additional attachment for heavy installed equipment, hinged side panels with 180° opening angle, and internal latches, are available as additional accessory options.

Walls

Accessories for divider panel for module plates

Divider panels for module plates, for TS. The cut-outs are individually fitted with module plates for 16-pole or 24-pole connectors, cable glands or solid module plates.

Walls

Interlock kits

UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.