Base

Base Plates

Gland plates, for DK-TS for sealing the base opening and for cable entry

Base Plates

Base plate modules for cable entry for TS IT, TS, SE, TX CableNet

Base plate module for cable entry for TS, TS-IT, SE, for use in the base frame of the network enclosure. To replace an existing base plate of the same depth.

Base Plates

Base plate modules, vented for TS IT, TS, SE, TX CableNet

Base plate module, vented for TS, TS IT, SE, for use in network enclosure base frames. To replace an existing base plate of the same depth.

Base Plates

Filter Mat for base plate, one-piece, vented

The filter mat for base plate can be cut to size according to the required cut-out.

Base Plates

Reinforcement bracket for TS, TP universal console

For use as an additional stabilizer to the clamping straps when populated enclosures are screw-fastened via the base tray to the base/plinth or pallet for transportation purposes.

Base Plates

Bolt down kit

Provides anchoring of racks

Base Plates

Bolt down kit for TS IT Pro

Provides anchoring of racks for TS IT Pro

Base Plates

Anti-tip plates for TS IT Pro

Anti-tip stabilizer kit for TS IT Pro

Base Plates

Base plate, one-piece, vented for VX IT, TS IT, TX CableNet

Equipotential bonding is provided via fastening components and grounding points. The base plate kit is used to conceal the entire base opening.

Base Plates

Gland plate for VX IT, TS IT, TX CableNet

Potential equalization via assembly components and grounding points are available . The base plate is set to cover the entire base opening.

Base Plates

Clips for base plates

As replacement and additional base plate fixture in TS, SE, CM, TP.