Cable Routing Cable entry plates Can be used instead of the standard three-part base plate segments. It can be positioned to match the mounting plate. Cable entry plates Cable entry plates for installation in TS, SE and PC enclosures Secure cable entry in combination with cable grommets and connector grommets. Installed instead of the standard base plates. Read more Cable entry plates Cable entry grommets Combined with the cable entry plate for simple and fast sealing of cables inserted in the base area of enclosures. Read more Cable entry plates Connector grommets Suitable for cable diameters from 8 to 36 mm. Read more