Accessories

Cable Routing

Accessories for flexible cable entry in enclosures and housing systems and efficient cable routing in enclosures and enclosures with a 19" pitch pattern: Cable entries, gland plates, cable glands, cable bushings, cable routing accessories in the enclosure, 19" cable guides.

Cable Routing

Cable entry, modular

The modular cable gland is available in two versions: as modular plastic gland plates and as a modular sealing frame. The modular cable gland enables a completely flexible cable entry, even with preassembled cables. The seal inserts can be adapted...

Cable Routing

Flange Plates

For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For industrial enclosures in a range of variants. For 19" wall-mounted network distributors EL, optional gland plates with brush strip or for metric cable glands.

Cable Routing

Cable Glands

Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 or IP 69. Cable glands in a hygienic design are available for use in the food industry...

Cable Routing

Cable Entry for Base Openings

The gland plates included with the supply of Rittal enclosure systems may be replaced with a range of cable entry plates. Cable entry grommets and connector grommets ensure a high level of IP protection with user-friendly installation.

Cable Routing

Cable Routing and Clamping

Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for...