Telescopic Rail, heavy duty

Article number: DK 9963.499

Model no.: 1U SLIDE SUPPORT BRACKET KIT

Designed to support components from underneath.

Article number:
DK 9963.499
Model no.:
1U SLIDE SUPPORT BRACKET KIT
Benefits
Designed to support components from underneath
Tool-free mounting
Applications
Rails extend from 560.5 mm (22.07 in.) totally retracted to 762 mm (30 in.) totally extended
Load capacity
91 kg (200 lbs)
Packaging unit
1 Pair
Weight/packaging unit
2.27 kg
( 5 lb. )
Customs tariff number
7326909099
UPC-Code
86403
Documentation
Instructions
Data sheets
Drawings