Rail Systems Rails and Support Strips For individual interior installation and to create additional mounting levels. Rails and Support Strips TS punched rail, 18 x 38 mm Mounted on vertical TS enclosure profiles at the outer mounting level, on TS enclosure profiles and on base configuration rails for CM. Read more Rails and Support Strips Support Strip for VX, TS, VX SE, TP, AX For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment. Read more Rails and Support Strips Punched Rails, 23 x 23 mm for VX, TS, VX SE Mounted on the horizontal and vertical enclosure sections using additional assembly components. Read more Rails and Support Strips Adapter rail for PS compatibility Installation in the vertical TS enclosure profiles to create compatibility with: PS hole profile, PS mounting chassis, PS system chassis. Read more Rails and Support Strips TS assembly block Read more Rails and Support Strips Combination rail 19"/ETSI for multifunction housing For the interior finishing of the multifunctional enclosure. Read more