Doors/Locks Door, Internal Various mounting options for filing and archiving documents and installing display or control instruments are available. Door, Internal System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX For securing cable ducts, cable conduit holders, equipment installed on the door, etc. Read more Door, Internal Spacers Universal assembly component for all situations where spacing to the mounting level is required. Read more Door, Internal Tubular Door Frame for TS, TS IT For TS IT for rear door, vertically divided, solid. Read more Door, Internal Document Archiving Easy archiving of documents and wiring plans in the door. Read more Door, Internal Door Stays Provides support to hold the door in place. Read more Door, Internal Document Rest Document rest on the inside of the door. Read more Door, Internal Support Strip for VX, TS, VX SE, TP, AX For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment. Read more Door, Internal Support Strip for AE/WM To secure cable ducts, cable conduit holders, contact hazard protection covers, door fittings, cable clamping and attachments, etc. Read more Door, Internal Ride-up roller for TS, VX SE, PC Lifts the door when heavy equipment is installed (e.g. cooling unit) as a closing aid. Read more Door, Internal Transport and mounting handle for VX, TS, VX SE For safe installation and removal of the door and during relocation in the workshop. Read more Door, Internal Punched door strip For AX stainless steel For vertical attachment to the threaded bolts on the door, for securing mounting strips, system chassis 14 x 39 mm, door stay. Read more Door, Internal Door stay for AX Fiberglas Reinforced Polyester, Ex-enclosure Fiberglass Reinforced Polyester To secure the door in the open position. Can be mounted without machining the enclosure. Read more