Required if the 100 mm or 200 mm side trim panels are mounted rotated through 90° for additional stabilization during the transportation of bayed enclosures.
For upgrading the base/plinth with system chassis or cable clamp rail. Suitable for 100 and 200 mm high base/plinth trim panels made from stainless steel.