- Article number:
- SK 3311.110
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Control of the server inlet temperature
- Due to the speed-regulated compressor, the cooling output adapts to the actual requirements
- Redundant temperature sensor integrated at the air end
- Special maintenance of the LCP DX due to separation of cooling and server enclosures
- Applications
- Ideal for IT cooling of small and medium-sized locations
- One or two racks can be cooled separately
- Function principle
- The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
- Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
- Material
- Carbon steel, spray finished
- Options
- Humidifier
Dehumidification and reheater
Condensate lift pump
Low-temperature/high-temperature condenser (-40 °C/+53 °C)
- Monitoring
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Total cooling output
- 10( 34,121 )
- Total cooling output/number of fan modules
- 10 kW/1( 34,121 BTU/h )
- Modulation range
- 3 ‐ 12 kW
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,000 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 39.4 ˝ )
- Suitable for enclosure type
- TS IT
- Installation in bayed enclosure suite
- Flush
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- 400 V, 3~, 50 Hz/60 Hz
- Usable height
- 42 U
- Type of connection (electrical)
- Connection clamp
- Duty cycle
- 100 %
- Cooling medium
- Refrigerant
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- Inverter-controlled compressor
- Refrigerant/cooling medium
- Refrigerant: R410A
Cooling medium: Refrigerant
- Protection category IP to EN 60 529
- IP 40
- Options
- Humidifier
- Dehumidification and reheater
- Condensate lift pump
- Low-temperature/high-temperature condenser (-40 °C/+53 °C)
- Packaging unit
- 1 pc(s).
- EAN
- 4028177661851
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712