LCP CW: Extremely high heat loads are dissipated from IT racks via air/water heat exchangers.
LCP DX: Ideal for cooling of small and medium-sized IT applications.
Rack-based cooling of one to two IT racks. Continuous adjustment of the cooling output provided by output-controlled compressors in the Rack DX LCP (evaporator). An external condenser is required to operate the unit.
Cooling via high-performance compact impellers. The LCP draws in air from the side at the rear of the server enclosure and blows the cooled air back into the front part of the server enclosure from the side.
Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.