0-U Button Mount Bracket

Article number: DK 9978.522

Model no.: TS IT 0U BUTTON MOUNT BRACKET

0-U PDU single button mounting bracket.

Article number:
DK 9978.522
Model no.:
TS IT 0U BUTTON MOUNT BRACKET
Benefits
The black, e-coated button mount brackets enables tool-less installation of PDUs.
Allow 0 U mounting of PDUs
Material
Carbon steel, coated
Packaging unit
2 pc(s).
Weight/packaging unit
0.5 kg
( 1.1 lb. )
Customs tariff number
7326909099
UPC-Code
89593
Documentation
Instructions