Energy monitoring

Energy meter accessories

Expansion modules are available for energy meters, so that the number of measurement points can be increased. Optionally, the remote operation of other measurement points is also supported. The current converters required for RiLine and Ri4Power applications are likewise available.

Energy meter accessories

External display REM RD 96 for network analyzer REM 801

For configuration and display of parameters as well as measurement values of the REM 801 network analyzer and its expansion modules.

Energy meter accessories

Connection module REM 800-CON

For connecting remotely located measuring points.

Energy meter accessories

Current measurement module

For the expansion of the modular network analyzer REM 801 to up to 92 current measurement channels or connection of remote system parts, etc.

Energy meter accessories

Digital input module REM 800-DI 14

The digital input module expands the functionality of the REM 801 network analyzer with an additional 14 digital inputs.