IT Cooling Solutions Small Cooling Units Active and passive components for cooling individual IT racks. Small Cooling Units Air Duct For lateral air routing For the supply of cold air to switches with lateral air intake. To product Small Cooling Units 19" air duct For horizontal air routing For the supply of cold air to switches installed in the rear 19" rack. To product Small Cooling Units Fan expansion kit For retro-fitting various fan units or to expand the fan mounting plate To product Small Cooling Units Roof-Mounted Fans for VX IT, TS IT Roof-mounted fan for the office sector with exceptionally low noise level 39 dB(A) and high volumetric flow (unimpeded air flow 1245 to 1345 m³/h). To product Small Cooling Units Fan module for VX IT, TS IT For active ventilation. The unit may optionally be extended with additional fans. Simple connection technology and energy-efficient speed control. To product Small Cooling Units Fan expansion kit for VX IT, TS IT Fan expansion kit with integrated speed control for retrofitting in fan modules 5503.010, 5503.020 and 5503.025. To product