Air-Air Heat Exchangers

Heat exchanger with two separate air circuits to prevent the ingress of dust into the enclosure. Cooling output from 17.5 W/K – 90 W/K. The temperature difference between the internal and external circuit will have a decisive effect on the amount of heat loss that may be dissipated.