RITTAL

Climate Control

Boost your efficiency and protect the environment at the same time with our energy-saving, eco-friendly climate control solutions for enclosures and machines.

Climate Control

Fan, fan-and-filter units, air-air heat exchanger

Ambient air cooling units are ideal for dissipating heating loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

Climate Control

Cooling units, Thermoelectric Cooler

With cooling units, the temperature inside the enclosure is kept at a constant level independent of the ambient temperature. The air flow meets individual requirements. Due to two separate circuits, no dust penetrates into the enclosure.

Climate Control

Air-water heat exchangers, chillers

Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.

Climate Control

IT Cooling Solutions

Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centers. In this case, the focus is on safety and efficiency.

Climate Control

Heaters

Heating systems ensure that the correct heating capacity is always available to avoid condensate formation, particularly when installed outside.

Climate Control

Outdoor Applications

Function and safety - in any weather. Our outdoor air conditioning solutions are perfectly suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may now be used...

Climate Control

Climate Control Accessories

Perfectly coordinated components allow you to customize the climate control to your specific requirements. The efficiency and reliability of climate control components can be additionally enhanced with monitoring, control and individual air routing.