Consolets, Bases and Columns Carbon steel

Article no.: CP 8018828

Model no.: C162011HC CS 406x508x282

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted.

Article no.:
CP 8018828
Model no.:
C162011HC CS 406x508x282
Product description
The consolet is one-piece enclosure body with 30 or 60 degree slope depending on orientation. The pedestal column is designed to be used in conjunction with the pedestal base.
Material
Carbon steel
Packaging unit
1 pc(s).
Net weight
26.455 lb
Gross weight
27.101 lb
Customs tariff number
7326909099
UPC-Code
84394